Sealing plate - HDFK 50I-VP VERGUSSPLATTE
0709343

End cover, Sealing plate, color: gray, product range: HDFK 50-VP


Product Details




Product type End cover
Number of positions 0
Pitch 0 mm

Color gray

Pitch 0 mm

Item number 0709343
Packing unit 500 pc
Minimum order quantity 500 pc
Sales Key AABHDA
Product Key AA1FAC
GTIN 4017918249847
Weight per Piece (including packing) 2.36 g
Weight per Piece (excluding packing) 2.2 g
Country of origin GR


ECLASS

ECLASS-9.0 27379201
ECLASS-11.0 27371392
ECLASS-10.0.1 27371392

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 39121100

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values