End cover - D-USK 16
0261030

End cover, length: 42.5 mm, width: 1.3 mm, color: gray


Product Details




Width 1.3 mm
Height NS 35/7,5 51.5 mm
Length 42.5 mm

Color gray

Item number 0261030
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BE1Z1X
GTIN 4017918000097
Weight per Piece (including packing) 2.368 g
Weight per Piece (excluding packing) 2.368 g
Country of origin DE