End cover - D-SSK 116 KER
0203069

End cover, length: 38 mm, width: 4.2 mm, color: gray, insulation material: ceramic


Product Details




Ambient temperature (operation) -60 °C ... 180 °C

Color cream white

Width 5.5 mm
Height 50.5 mm
Length 36 mm

Order Key 0203069
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key BE1Z1X
Product Key BE1Z1X
Catalog Page Page 543 (C-1-2019)
GTIN 4017918098704
Weight per Piece (including packing) 18.6 GRM
Weight per Piece (excluding packing) 17.4 GRM
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 6.0 EC000886

UNSPSC

UNSPSC 19.0 39121425
UNSPSC 20.0 39121425
UNSPSC 21.0 39121425

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values