End cover - D-SSK 110 KER
0202060

End cover, length: 38 mm, width: 4.2 mm, color: gray, insulation material: ceramic


Product Details




Ambient temperature (operation) -60 °C ... 180 °C

Color cream white

Width 4 mm
Height 47.2 mm
Length 38 mm

Order Key 0202060
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key BE1Z1X
Product Key BE1Z1X
Catalog Page Page 542 (C-1-2019)
GTIN 4017918098469
Weight per Piece (including packing) 17.6 GRM
Weight per Piece (excluding packing) 15.6 GRM
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-10.0.1 27141133
ECLASS-9.0 27141133
ECLASS-11.0 27141133

ETIM

ETIM 6.0 EC000886

UNSPSC

UNSPSC 19.0 39121425
UNSPSC 20.0 39121425
UNSPSC 21.0 39121425

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values