Sensor/actuator box - SACB-6/12-L-M23 180
1692705

Sensor/actuator box, application: Standard, connection method: M12 socket Plastic, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: M23 plug connection 180°, shielding: no


Product Details




Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.
Note on application Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories".

Product type Distributor boxes with M8 to M12 slots
Number of positions 5
Application Standard
Number of slots 6
Coding A - standard

Dimensional drawing
Width 54 mm
Height 34 mm
Length 129 mm

Degree of protection IP65
IP67
Ambient temperature (operation) -20 °C ... 75 °C

Status display present yes

Max. operating voltage Umax 30 V DC
Local diagnostics Supply voltage Green LED
Status display I/O Yellow LED
Nominal voltage UN 24 V DC
Rated current, total 12 A
Max. current carrying capacity per path 2 A
Current carrying capacity per slot 4 A

Pin assignment
Slot/position = Wire color or connection 1 / 4 (A) = 15
1 / 2 (B) = 7
2 / 4 (A) = 5
2 / 2 (B) = 4
3 / 4 (A) = 16
3 / 2 (B) = 8
4 / 4 (A) = 3
4 / 2 (B) = 14
5 / 4 (A) = 17
5 / 2 (B) = 9
6 / 4 (A) = 2
6 / 2 (B) = 13
1-6 / 1 (+ 24 V) = 19
1-6 / 3 (0 V) = 6
1-6 / 5 (PE) = 12

Color green
Flammability rating according to UL 94 V0
Material of threaded sleeve PA
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material PA
Material of contact, master cable side CU alloy
Material of the contact carrier on the master cable side PA
Material of contact surface, master cable side gold-plated
O-ring material NBR
Housing material PA

Master cable data/connection data
Sensor/actuator connection system M12 socket
Connection method M23 plug connection
Tightening torque slot sensor/actuator cable 0.4 Nm

Item number 1692705
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF3CBB
Product Key BF3CBB
Catalog Page Page 114 (PC-2009)
GTIN 4017918177775
Weight per Piece (including packing) 148.2 g
Weight per Piece (excluding packing) 148.2 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440108
ECLASS-10.0.1 27440111
ECLASS-11.0 27440111

ETIM

ETIM 8.0 EC003558

UNSPSC

UNSPSC 21.0 31251500

cUL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 22 - 16

UL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 22 - 16

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot