Sensor/actuator box - SACB-4/ 4-L-10,0PUR
1695058

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 4, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 10 m, shielding: no


Product Details




Product type Distributor boxes with M8 to M12 slots
Number of positions 4
Number of slots 4
Coding A - standard

Dimensional drawing
Width 54 mm
Height 19 mm
Length 82 mm

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 75 °C

Status display present yes

Max. operating voltage Umax 30 V DC
Local diagnostics Supply voltage Green LED
Status display I/O Yellow LED
Nominal voltage UN 24 V DC
Rated current, total 12 A
Max. current carrying capacity per path 2 A
Current carrying capacity per slot 4 A

Pin assignment
Slot/position = Wire color or connection 1 / 4 (A) = WH
2 / 4 (A) = GN
3 / 4 (A) = YE
4 / 4 (A) = GY
1-4 / 1 (+ 24 V) = BN
1-4 / 3 (0 V) = BU
1-4 / 5 (PE) = GN/YE

Color green
Flammability rating according to UL 94 V0
Material of threaded sleeve PA
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material PA
O-ring material NBR
Housing material PA

Cable length 10 m
Cable weight 77.9 kg/km
UL AWM Style 20549
Number of positions 7
Shielded no
Cable type PUR/PVC black [PUR]
Conductor structure signal line 19x 0.15 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
3x 0.75 mm² (power line)
Wire diameter incl. insulation 1.3 mm ±0.1 mm (Signal line)
1.8 mm ±0.1 mm (power line)
External cable diameter 6.9 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color brown, blue, green/yellow, white, green, yellow, gray
Inner sheath thickness ≥ 0.15 mm
Thickness, outer sheath ≥ 0.38 mm
Overall twist Wires twisted in layers
Nominal voltage, cable 300 V
Test voltage 2000 V
Minimum bending radius, fixed installation 7.5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 1500000
Flame resistance DIN EN 50265
Resistance to oil according to VDE 0472 Part 803
Other resistance Highly resistant to acids, alkaline solutions and solvents
Special properties Silicone-free
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)
80 °C (in acc. with UL)
Cable structure
Cable type Master cable suitable for flexible cable conduit
Master cable data/connection data
Sensor/actuator connection system M12 socket
Connection method Fixed connection
Outside diameter 8.7 mm
Conductor cross section signal conductor 4x 0.34 mm²
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section voltage supply 3x 0.75 mm²
Conductor structure, voltage supply 96x 0.10 mm
AWG power supply 18
Number of bending cycles 1500000
Traversing rate 2 m/s
Traversing path 2 m
Tightening torque slot sensor/actuator cable 0.4 Nm
Ambient conditions
Ambient temperature (operation) -40 °C ... 90 °C (for fixed installation)
-5 °C ... 80 °C (for flexible installation)

Item number 1695058
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF3CBA
Product Key BF3CBA
Catalog Page Page 114 (PC-2009)
GTIN 4017918177560
Weight per Piece (including packing) 828 g
Weight per Piece (excluding packing) 828 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27440108
ECLASS-11.0 27440108


Your advantages

Safety in the field, thanks to robust housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics