Device connector, front mounting - M23-19P1N12W500S
1339340

Device connector, front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, M23, No. of pos.: 16+3, Direction of rotation: Standard, type of contact: Pin, Solder connection, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N


Product Details




Notes on operation Please observe the derating curve.
Notes on operation Please observe the derating curve.
Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Operate the connector only when it is fully plugged in and interlocked.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Product type Circular connectors (device side)

Ambient temperature (operation) -40 °C ... 105 °C (see to derating)
Permanent temperature 125 °C (DIN EN 60512-9-2 / 1000 h)

Application Signal
Number of positions 19
Connection profile 16+3
Coding N
Insertion/withdrawal cycles 100
Direction of rotation Standard
Contact diameter 1.5 mm

Flammability rating according to UL 94 V0

Item number 1339340
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ABRBHJ
Product Key ABRBHJ
GTIN 4063151643874
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440103
ECLASS-10.0.1 27440109
ECLASS-11.0 27440109

ETIM

ETIM 8.0 EC003569

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Solutions with cross-manufacturer compatibility for standard and fast locking systems
Modern, consistent design for highly convenient operation
All housing can be fitted with pin or socket contacts
Safe use in the field, thanks to high degree of protection