Patch cable - VS-06-2X2X26C7/7-SD/SD/ 2,0
1654248

Assembled FireWire cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, FireWire/standard on FireWire/standard, length: 2 m


Product Details




Product type Data cable preassembled
Number of positions 6
Shielded yes
Insulation characteristics
Degree of pollution 2

Rated voltage (III/3) 125 V
Rated current 1 A
Transmission medium Copper

Housing material PA

Insertion/withdrawal cycles ≥ 1000
Header 1
Degree of protection IP20

Cable structure
Cable type FireWire
Cable structure 2x2xAWG26/7 + 2xAWG20/19; S/FTP
External cable diameter 6.70 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021

Degree of protection IP20
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 60 °C (cable, fixed installation)
0 °C ... 50 °C (Cable, flexible installation)
Plug / socket

Item number 1654248
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ABNDCC
Product Key ABNDCC
Catalog Page Page 313 (PC-2009)
GTIN 4017918970574
Weight per Piece (including packing) 142.5 g
Weight per Piece (excluding packing) 142.5 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27060308