Insertion plate - ME MAX 22,5 PLATE BUGY
2203599

DIN rail housing, Insertion plate, width: 19.2 mm, height: 73.6 mm, depth: 1 mm, color: blue grey (7031)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Cover
Type Insertion plate
Housing type DIN rail housing
Ventilation openings present no
Housing series ME-MAX

Width 19.2 mm
Height 73.6 mm
Depth 1 mm

Color blue grey (7031)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Item number 2203599
Packing unit 10 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Sales Key ACHABZ
Product Key ACHABZ
GTIN 4055626406510
Weight per Piece (including packing) 1.836 g
Weight per Piece (excluding packing) 1.774 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

UL Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy, tool-free mounting
Plastic in accordance with UL94 V0: for more rigorous flammability requirements