Insertion plate - ME MAX 22,5 F/SF-PLATE KMGY
2200563

DIN rail housing, Insertion plate, width: 19.2 mm, height: 59.6 mm, depth: 1 mm, color: light gray (7035)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.
Recommendation Material of contact pads for bus connector, galvanic gold (hard gold)

Product type Cover
Type Insertion plate
Housing type DIN rail housing
Ventilation openings present no
Housing series ME-MAX

Dimensional drawing
Width 19.2 mm
Height 59.6 mm
Depth 1 mm

Color light gray (7035)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Number of PCB holders 1

Mounting type Slot
Mounting position Vertical (horizontal DIN rail)

Item number 2200563
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key ACHABZ
Product Key ACHABZ
GTIN 4046356609852
Weight per Piece (including packing) 1.53 g
Weight per Piece (excluding packing) 1.53 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy, tool-free mounting
Plastic in accordance with UL94 V0: for more rigorous flammability requirements