Housing cover - BC 35,6 DKL R BK
2200776

DIN rail housing for use in distribution boards in accordance with DIN 43880, Latching cover (non-detachable), width: 35.6 mm, height: 45 mm, depth: 8 mm, color: black (9005)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Cover
Type Latching cover (non-detachable)
Housing type DIN rail housing for use in distribution boards in accordance with DIN 43880
Ventilation openings present no
Housing series BC

Width 35.6 mm
Height 45 mm
Depth 8 mm

Color black (9005)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polycarbonate

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 95 %

Mounting type Latching with upper housing part
Mounting position Vertical (horizontal DIN rail)

Type of packaging Box packaging

Item number 2200776
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key ACHBAB
Product Key ACHBAB
GTIN 4046356673679
Weight per Piece (including packing) 5.812 g
Weight per Piece (excluding packing) 5.8 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

EAC

Approval ID: B.01687

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from one to nine HP (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880