Login
Products
Products Overview
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Contact insert - HC-D 40-ESTC/Z
Contact insert - HC-D 40-ESTC/Z
1660410
Male insert, crimp connection, for turned contacts, with strain relief
Product Details
Technical Data
Product properties
Number of positions
40
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Electrical properties
Rated voltage (III/3)
250 V
Rated surge voltage
4 kV
Rated current
10 A
Contact resistance
≤ 3 mΩ
Test voltage
4 kV AC
Dimensions
Mechanical characteristics
Contact diameter
1.6 mm
Material specifications
Sealing material
Soft rubber, resistant to oil and benzene
Contact material
Solid, turned, copper alloy, hard silver-plated or hard gold-plated
Contact carrier material
Glass-fiber reinforced thermoplastics, UL 94 V0
Connector
Insertion/withdrawal cycles
≥ 500
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP65
Ambient temperature (operation)
-40 °C ... 125 °C (including heating up of contacts)
Standards and regulations
Constructional and testing regulations
DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
IEC 60352
Tests
DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
IEC 60352
Commercial Data
Item number
1660410
Packing unit
10 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Product Key
BF7ABE
GTIN
4017918022051
Weight per Piece (including packing)
61.62 g
Weight per Piece (excluding packing)
45.02 g
Customs tariff number
85369010
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27440205
ECLASS-11.0
27440205
Environmental Product Compliance
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”