Printed-circuit board connector - FRONT-GMSTB 2,5/10-ST-7,62 SET
1994869

Printed-circuit board connector, nominal current: 12 A, color: green, contact surface: Tin, product range: FRONT-GMSTB 2,5/..-ST, width: 74.2 mm


Product Details




Product type Connector set
Number of positions 10
Pitch 7.62 mm
Number of connections 10
Number of potentials 10

Width 74.2 mm
Height 15 mm
Installed height 15 mm
Length 27.3 mm
Pitch 7.62 mm

Color green
Contact surface Tin Sn

Connection in acc. with standard EN-VDE

Type of packaging packed in cardboard

Item number 1994869
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key AAAFAA
Product Key AAHGAD
GTIN 4017918986865
Weight per Piece (including packing) 70.26 g
Weight per Piece (excluding packing) 67.014 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440390
ECLASS-10.0.1 27440390
ECLASS-11.0 27440390

ETIM

ETIM 7.0 EC001121

UNSPSC

UNSPSC 21.0 39121409

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values