Connector - SACC-M12FS-4QO-0,75M TURCK
1642221

Connector, 4-position, Socket straight M12, Coding: A, knurl material: Zinc die-cast, nickel-plated, Customer version


Product Details




Number of positions 4
No. of cable outlets 1
Coding A - standard
Cable outlet straight

External dimensions
Outside diameter 7.5 4 mm

Cable gland material Zinc die-cast, nickel-plated

Header 1
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A-coded

Item number 1642221
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key BF2CCA
Product Key BF2CCA
GTIN 4017918936495
Weight per Piece (including packing) 17.81 g
Weight per Piece (excluding packing) 17.81 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-11.0 27440102

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”