Login
Products
Products Overview
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Connector - SACC-M12FS-4QCON
Pin assignment, socket M 12 (female side)
Connector - SACC-M12FS-4QCON
1681402
Sensor connector, 4-pos., female connector, straight version, with plastic knurl, with hexagonal nut
Product Details
Technical Data
Product properties
Product type
Circular connector (cable-side)
Number of positions
4
Ambient conditions
Degree of protection
IP65
IP67
Ambient temperature (operation)
-25 °C ... 80 °C
-25 °C ... 50 °C (temperature when conductor connected Specifications of the cable manufacturer must be observed)
Electrical properties
Nominal current I
N
4 A
Material specifications
Flammability rating according to UL 94
V0
Contact material
Cu alloy
Contact surface material
Pre-nickel plated and tin-plated
Wire insulation material
PVC / PE
Commercial Data
Item number
1681402
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Sales Key
02
Product Key
BF2CCA
GTIN
4017918159467
Weight per Piece (including packing)
16.3 g
Weight per Piece (excluding packing)
16 g
Customs tariff number
85366990
Classifications
ECLASS
ECLASS-9.0
27440102
ECLASS-11.0
27440102
Environmental Product Compliance
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”
Compatible Products
Accessories
Filler plugs
Q-PROT 9/11 - 1670235