NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.
Number of positions
3
No. of cable outlets
1
Shielded
no
Coding
A - standard
Cable outlet
straight
Insulation characteristics
Overvoltage category
II
Degree of pollution
3
Rated surge voltage
0.8 kV
Contact resistance
≤ 5 mΩ
Insulation resistance
≥ 100 MΩ
Nominal voltage UN
48 V AC
60 V DC
Nominal current IN
4 A
Signal type/category
Universal
Status display
No
Status display present
No
Color Handle area
black
Flammability rating according to UL 94
HB
Sealing material
NBR
Material of grip body
PA 6
Contact material
CuSn
Contact surface material
Ni/Au
Contact carrier material
TPU GF
Cable gland material
Nickel-plated brass
Insertion/withdrawal cycles
≥ 100
Header 1
Head design
Plug
Head cable outlet
straight
Head thread type
M8
Coding
A-coded
Cable structure
Signal type/category
Universal
Ambient conditions
Degree of protection
IP65
IP67
Ambient temperature (operation)
-25 °C ... 80 °C (Plug / socket)
M8
Standards/specifications
IEC 61076-2-104
Item number
1327134
Packing unit
150 pc
Minimum order quantity
150 pc
Note
Made to Order (non-returnable)
Sales Key
BF2BCA
Product Key
BF2BCA
GTIN
4063151618063
Weight per Piece (including packing)
5.82 g
Weight per Piece (excluding packing)
5.82 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-11.0
27440102
ETIM
ETIM 8.0
EC002635
UNSPSC
UNSPSC 21.0
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”