Conductor connectors - QPD C 2PE1,5 1X4-9 BK VPE250
1314113

Conductor connectors, 17.5 A


Product Details




Product type Cable connector
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Nominal voltage UN 690 V AC
690 V DC
Nominal current IN 17.5 A

Degree of protection IP66
IP68
IP69K

Item number 1314113
Packing unit 250 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
Sales Key BF6CAA
Product Key BF6CAA
GTIN 4063151571627
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-11.0 27440605

ETIM

ETIM 8.0 EC002560

UNSPSC

UNSPSC 21.0