Profile - UM 108-PROFIL L6,8CM GN VPE50
2200276

Press-drawn section housings, Basic profile, profile width (internal): 122.6 mm, length: 68 mm, color: green (6021)


Product Details




Product type Component housing lower part
Type Basic profile
Housing type Press-drawn section housings
Ventilation openings present no
Housing series UM

Depth 21.5 mm
Length 68 mm
External dimensions
Profile width (external) 107.5 mm
Internal dimensions
Profile width (internal) 122.6 mm

Color green (6021)
Surface characteristics untreated
Housing material PVC

Ambient conditions
Ambient temperature (operation) -15 °C ... 50 °C

Item number 2200276
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key ACHDBA
Product Key ACHDBA
GTIN 4046356552110
Weight per Piece (including packing) 42.22 g
Weight per Piece (excluding packing) 37.6 g
Customs tariff number 39162000
Country of origin DE


ECLASS

ECLASS-9.0 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values