Electronic housing - UEGM 25 KMGY
2201595

Electronics housing


Product Details




Product type Complete housing
Housing type Component housing
Housing series UEG

Color light gray
Housing material Polyamide

Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C

Item number 2201595
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key ACHCCB
Product Key ACHCCB
GTIN 4046356861502
Weight per Piece (including packing) 56.18 g
Weight per Piece (excluding packing) 55.16 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 30 - 12
Use group D
300 V 10 A 30 - 12

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”