Electronic housing - ME MAX 22,5 F G 3-3 GN
2203007

DIN rail housing, Complete housing with metal foot catch, flat design, without vents, width: 22.6 mm, height: 85 mm, depth: 91.15 mm, color: green (6021), cross connection: DIN rail connector (optional), number of positions cross connector: 5

This product needs further products for operation. Mandatory Accessories

Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.
Recommendation Material of contact pads for bus connector, galvanic gold (hard gold)

Product type Complete housing
Max. number of positions on housing 30 (pitch: 3.5 mm)
24 (pitch: 5 mm)
18 (pitch: 7.25 mm/7.5 mm)
Number of rows 3
Type Complete housing with metal foot catch, flat design
Housing type DIN rail housing
Ventilation openings present no
Housing series ME-MAX
3 (Both sides)

Dimensional drawing
Width 22.6 mm
Height 85 mm
Depth 91.15 mm
Depth from top edge of DIN rail 84.5 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color green (6021)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Power dissipation single housing for 20 °C
Ambient temperature 20 °C
Reduction factor 1
Mounting position vertical
Power dissipation 5.5 W
Power dissipation single housing for 30 °C
Ambient temperature 30 °C
Reduction factor 0.91
Mounting position vertical
Power dissipation 5 W
Power dissipation single housing for 40 °C
Ambient temperature 40 °C
Reduction factor 0.81
Mounting position vertical
Power dissipation 4.5 W
Power dissipation single housing for 50 °C
Ambient temperature 50 °C
Reduction factor 0.7
Mounting position vertical
Power dissipation 3.8 W
Power dissipation single housing for 60 °C
Ambient temperature 60 °C
Reduction factor 0.57
Mounting position vertical
Power dissipation 3.1 W
Power dissipation single housing for 70 °C
Ambient temperature 70 °C
Reduction factor 0.49
Mounting position vertical
Power dissipation 2.7 W
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Mechanical strength / tumbling barrel
Specification IEC 60998-1:2002-12
Height of fall 50 cm
Frequency 10
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Number of PCB holders 1
Type of PCB mount Latching
Thickness of the PCB 1.4 mm ... 1.8 mm

Mounting type DIN rail mounting
Mounting position Vertical (horizontal DIN rail)

Type of packaging packed in cardboard
Outer packaging type Carton

Item number 2203007
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key ACHABA
Product Key ACHABA
GTIN 4055626294674
Weight per Piece (including packing) 53.19 g
Weight per Piece (excluding packing) 53.19 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products


  1. PCB header MCO 1,5/ 5-G1L-3,5 KMGY - 2278380

  2. PCB header MCO 1,5/ 5-G1R-3,5 KMGY - 2278351

  3. PCB header MSTBO 2,5/ 4-G1PL GY7035 - 2200325

  4. PCB header MSTBO 2,5/ 4-G1PR GY7035 - 2200326

  5. PCB header GMSTBO 2,5 HV/ 3-GL-7,25 THR - 2199663

  6. PCB header GMSTBO 2,5 HV/ 3-GR-7,25 THR - 2199566

  7. PCB header MSTBO 2,5/ 4-G1L THRR44 BK - 2697194

  8. PCB header MSTBO 2,5/ 4-G1R THRR44 BK - 2697204

  9. PCB header MSTBO 2,5/ 4-G1L KMGY - 2907774

  10. PCB header MSTBO 2,5/ 4-G1R KMGY - 2907787

  11. PCB terminal block MKDSO 1,5/ 5-L-3,5 KMGY - 2278393

  12. PCB terminal block MKDSO 1,5/ 5-R-3,5 KMGY - 2278416

  13. PCB terminal block MKDSO 2,5/ 4-L KMGY - 2908485

  14. PCB terminal block MKDSO 2,5/ 4-R KMGY - 2908472

  15. PCB terminal block MKDSO 2,5 HV/ 3L-7,5 KMGY - 2890946

  16. PCB terminal block MKDSO 2,5 HV/ 3R-7,5 KMGY - 2890959

  17. PCB terminal block FKDSO 2,5/ 4-L KMGY - 2200319

  18. PCB terminal block FKDSO 2,5/ 4-R KMGY - 2200320

  19. PCB terminal block FKDSO 2,5 HV/3-L 7,5 GY7035 - 2201128

  20. PCB terminal block FKDSO 2,5 HV/3-R 7,5 GY7035 - 2201129

  21. PCB connector MC 1,5/ 5-ST-3,5 GY7035 - 1769087

  22. Printed-circuit board connector FMC 1,5/ 5-ST-3,5 GY7035 - 1773581

  23. PCB connector FK-MCP 1,5/ 5-ST-3,5 GY7035 - 1773604

  24. Printed-circuit board connector PSPT 2,5/ 4-ST KMGY - 2202344

  25. Printed-circuit board connector MSTBT 2,5 HC/ 4-STP GY7035 - 2200332

  26. Printed-circuit board connector GMSTBT 2,5 HV/3-ST-7,25 GY7035 - 2199553

  27. PCB header MSTBO 2,5/ 4-G1L KMGY AU - 1077607

  28. PCB header MSTBO 2,5/ 4-G1R KMGY AU - 1077608

  29. PCB header MSTBO 2,5/ 4-G1L THRR44 BK AU - 1077613

  30. PCB header MSTBO 2,5/ 4-G1R THRR44 BK AU - 1077614


  1. Functional ground contact ME FE-CONTACT - 2908294

  2. Filler plugs ME MAX B-22,5 KMGY - 2707929

  3. Fiber optic HS LC-H-D3/ R1XC1 - 2202313

  4. Fiber optic HS LC-H-5X2/ R1XC1 - 2202314

  5. Fiber optic HS LC-H-D3/ R2XC1-5,08 - 2202315

  6. Fiber optic HS LC-H-D2/ R2XC1-2,54 - 2202316

  7. Fiber optic HS LC-H-D2/ R2XC2-2,54 - 2202317

  8. Fiber optic HS LC-H-D2/ R2XC5-2,54 - 2202318

  9. Fiber optic HS LC-H-D2/ R2XC10-2,54 - 2202319

  10. Fiber optic HS LC-H-D2/ R4XC2-2,54 - 2202320

  11. Fiber optic HS LC-H-D2/ R4XC5-2,54 - 2202321

  12. Fiber optic HS LC-H-D2/ R4XC9-2,54 - 2202322

  13. Fiber optic HS LC-H-D2/ R4XC10-2,54 - 2202323

  14. Functional ground contact ME BUS FE CONTACT - 2278076

  15. Fiber optic HS LC-H-D2C/ R2XC1-2,54 - 1036658

  16. Fiber optic HS LC-H-D2C/ R2XC2-2,54 - 1043044

  17. Fiber optic HS LC-H-D2C/ R2XC5-2,54 - 1071310

  18. Fiber optic HS LC-H-D2C/ R2XC10-2,54 - 1071314

  19. Fiber optic HS LC-H-D2C/ R4XC2-2,54 - 1071316

  20. Fiber optic HS LC-H-D2C/ R4XC5-2,54 - 1071318

  21. Fiber optic HS LC-H-D2C/ R4XC9-2,54 - 1071321

  22. Fiber optic HS LC-H-D2C/ R4XC10-2,54 - 1071329

  23. Base latch ME MF 17,5 - 2908281

  24. DIN rail bus connectors ME 22,5 TBUS 1,5/4P1S KMGY - 2201732

  25. DIN rail bus connectors ME 22,5 TBUS 1,5/ 5-ST-3,81 KMGY - 2713722

  26. DIN rail bus connectors ME 22,5 TBUS ADAPTER KMGY - 2201756

  27. Power connector PCO 22,5-L KMGY - 2201685

  28. Filler plugs ME MAX TBUS BS KMGY - 2199650

  29. End clamp E/ME TBUS NS35 GY - 2713780

  30. PCB connector MC 1,5/ 5-ST-3,81 AU - 1860883

  31. Printed-circuit board connector IMC 1,5/ 5-ST-3,81 - 1857919

  32. Cross connection PBR 42A BU - 2201916

  33. Cross connection PBR 42A GY - 2201917

  34. Cross connection PBR 42A RD - 2201915

  35. Shield connection clamp ME-SAS - 2853899

  36. Coding section CR MSTBO-G1 - 2199618


Your advantages

Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled