Side element - D-STTCO 2,5 BUGY
2201650

Side cover, for closing the housing for IP20 protection


Product Details




Product type Panel mounting base side part
Housing series STTCO

Width 2.5 mm
Height 91 mm
Depth 62.3 mm

Color blue grey (7031)
Surface characteristics untreated
Housing material Polyamide

Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)

Item number 2201650
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key ACHCDA
Product Key ACHCDA
GTIN 4046356881609
Weight per Piece (including packing) 5.91 g
Weight per Piece (excluding packing) 5.91 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values