Antenna cable - PSI-CAB-GSM/UMTS-10M
2900981

Cellular antenna cable, 10 m in length, SMA (male) -> SMA (female), 50 ohm impedance


Product Details




Product type Coaxial cable

Frequency range 850 MHz
900 MHz
1800 MHz
1900 MHz
2100 MHz
2600 MHz
Impedance 50 Ω

Connector connection
Connection method SMA (male)
Connector connection
Connection method SMA (female)

Cable length 10 m
Cable structure
External cable diameter 5.50 mm
Outer sheath, material LSFH
External sheath, color black
Mechanical properties
Bending radius, long-term 82.00 mm
Bending cycles
Bending radius, long-term 82.00 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C

EAC
Identification EAC

Item number 2900981
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNC4Z1
Product Key DNC4Z1
Catalog Page Page 402 (C-6-2019)
GTIN 4046356568890
Weight per Piece (including packing) 518.8 g
Weight per Piece (excluding packing) 511 g
Customs tariff number 85442000
Country of origin PL


ECLASS

ECLASS-9.0 27060310
ECLASS-10.0.1 27060310
ECLASS-11.0 27060310

ETIM

ETIM 8.0 EC001682

UNSPSC

UNSPSC 21.0

EAC

Approval ID: 19060508

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”