Cable - VS-08-LI-VSIP67-VSIP67-CF-5,0
1689572

Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), line, RAL 5021 (water blue), RJ45/IP67 on RJ45/IP67, length: 5 m


Product Details




Product type Data cable preassembled
Number of positions 4
Shielded yes
Insulation characteristics
Overvoltage category II
Degree of pollution 2

Rated voltage (III/3) 60 V

Cable seal material NBR
Contact material Copper alloy
Contact surface material Gold over nickel
Contact carrier material Thermoplastic
O-ring material FPM
Housing material PA

Insertion/withdrawal cycles ≥ 750

Cable length 5 m
Cable structure
Cable type Twisted pair
Cable structure 2x2xAWG26/7; SF/UTP
External cable diameter 5.80 mm
Outer sheath, material Halogen-free compound, HM 2 in acc. with VDE 0207
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Wire diameter incl. insulation 1 mm
Mechanical properties
Smallest bending radius, fixed installation 30 mm
Smallest bending radius, movable installation 78 mm
Bending cycles
Smallest bending radius, fixed installation 30 mm
Smallest bending radius, movable installation 78 mm

Degree of protection IP67
Ambient temperature (operation) -30 °C ... 80 °C (cable, fixed installation)
-5 °C ... 60 °C (Cable, flexible installation)
Plug / socket

Item number 1689572
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNDAJ
Catalog Page Page 172 (PC-2007)
GTIN 4017918907518
Weight per Piece (including packing) 242.6 g
Weight per Piece (excluding packing) 242.6 g
Customs tariff number 85444210
Country of origin DE



Compatible Products