Cable feed-through sleeve - HC-KDT 13-14
1644135

Cable feed-through sleeves, for conductor diameters of 13-14 mm, starting at 10 mm, a cable binder can be used as strain relief


Product Details




Product type Cable feed-through sleeve

Color black
Material Thermoplastic rubber
Flammability rating according to UL 94 HB

Cable structure
External cable diameter 13 mm ... 14 mm

Conductor sealing range 13.00 mm ... 14.00 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1644135
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7AZA
Product Key BF7AZA
Catalog Page Page 678 (C-4-2015)
GTIN 4017918895990
Weight per Piece (including packing) 4.26 g
Weight per Piece (excluding packing) 4.26 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27144425
ECLASS-10.0.1 27144425

ETIM

ETIM 7.0 EC000451

UNSPSC

UNSPSC 21.0 39121448

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values