Cable feed-through sleeve - HC-KDT 10-11
1644106

Cable feed-through sleeves, for cable diameters of 10 - 11 mm, a cable binder can be used as strain relief


Product Details




Product type Cable feed-through sleeve
No. of conductors 1

Color black
Material Thermoplastic rubber
Flammability rating according to UL 94 HB

Cable structure
External cable diameter 10 mm ... 11 mm

Conductor sealing range 10.00 mm ... 11.00 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1644106
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7AZA
Product Key BF7AZA
Catalog Page Page 678 (C-4-2015)
GTIN 4017918895969
Weight per Piece (including packing) 5.6 g
Weight per Piece (excluding packing) 5.6 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27144425
ECLASS-10.0.1 27144425

ETIM

ETIM 7.0 EC000451

UNSPSC

UNSPSC 21.0 39121448

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values