Conductor connectors - Q 1,5/3IDC/13-13KU-KU
1670248

Conductor connectors to connect circular conductors.


Product Details




Product type Cable connector
Number of positions 3
Position marking 1, 2, 3
Number of connections per position 1
Locking type without
Coding no
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection method QUICKON fast connection
Connection system, internal IDC connection
Connection technology QUICKON connection
Conductor connection
Conductor cross section solid 0.75 mm² ... 1 mm²
Conductor cross section flexible 0.75 mm² ... 1.5 mm²
Conductor cross section AWG 18 ... 16
Wrench size, union nut 24 mm
Tightening torque, union nut 2.5 Nm
Wrench size, contact carrier 24 mm

Dimensional drawing
Width 24 mm
Height 24 mm
Length 62.2 mm
Diameter 24 mm
External dimensions
Outside diameter 7 mm ... 9 mm

Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Contact resistance ≤ 5 mΩ
rated voltage (II/2) 630 V
rated voltage (III/2) 320 V
Rated voltage (III/3) 250 V
Nominal voltage UN 500 V AC
500 V DC
Nominal current IN 17.5 A

Color green
Flammability rating according to UL 94 V0
Insulating material PA
Contact material Copper alloy
Contact surface material Tin-plated
Contact carrier material PA 6.6
Housing material PA

Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
External cable diameter 7 mm ... 9 mm
Material wire insulation PVC / PE
Position marking 1, 2, 3
Wire diameter including insulation >= 3 mm

Assembly instructions If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load.

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 80 °C
-25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.)
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C

Item number 1670248
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF6HCC
Product Key BF6HCC
Catalog Page Page 19 (PC-2002)
GTIN 4017918146504
Weight per Piece (including packing) 54.28 g
Weight per Piece (excluding packing) 34.7 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440605
ECLASS-10.0.1 27440605
ECLASS-11.0 27440605

ETIM

ETIM 8.0 EC002560

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 11 A

UL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 15 A

EAC

Approval ID: RU C-DE.A*30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Recognized


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Robust throughout: housing with IP65/IP67 protection for a wide range of applications