I = current strength, ϑ = ambient temperature, 17x 6 A
Cable connector - M23-17S1N128002
1341225
Cable connector, M23 PRO, straight, shielded: yes, Screw locking, M23, No. of pos.: 17, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding:N
Product Details
Notes on operation
Please observe the derating curve.
Safety note
Safety note
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Operate the connector only when it is fully plugged in and interlocked.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Product type
Circular connector (cable-side)
Ambient temperature (operation)
-40 °C ... 105 °C (see to derating)
Permanent temperature
125 °C (DIN EN 60512-9-2 / 1000 h)
Item number
1341225
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
ABRBHA
Product Key
ABRBHA
GTIN
4063151649647
Weight per Piece (including packing)
22.22 g
Weight per Piece (excluding packing)
22.22 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-9.0
27440102
ECLASS-10.0.1
27440102
ECLASS-11.0
27440102
ETIM
ETIM 8.0
EC002635
UNSPSC
UNSPSC 21.0
China RoHS
Environmentally friendly use period: unlimited = EFUP-e