F-MS-T1/T2 50
-
Lightning/surge arrester type 1/2
2801136
Lightning/surge arrester, consisting of base element and protective plug with N-PE total current spark gap, for mounting on NS 35/7,5. Housing width: 17.5 mm (1TE)
Product details
| Product type | Arrester combination |
| Product family | VALVETRAB MS |
| IEC test classification | I / II |
| T1 / T2 | |
| I | |
| EN type | T1 / T2 |
| IEC power supply system | TN-S |
| Type | DIN rail module, two-section, divisible |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
| 4.5 Nm (25 mm² ... 35 mm²) | |
| Stripping length | 16 mm |
| Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
| Conductor cross-section AWG | 15 ... 2 |
| Connection method | Fork-type cable lug |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 89.8 mm |
| Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6/PBT |
| Material group | I |
| Housing material | PA 6.6 |
| PBT |
| Mechanical data | |
| Open side panel | No |
| Mode of protection | N-PE |
| Direction of action | N-PE |
| Nominal voltage UN | 240/415 V AC (TN-S) |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 264 V AC |
| Rated load current IL | 80 A |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | 1.3 mVA |
| Nominal discharge current In (8/20) µs | 12.5 kA |
| Maximum discharge current Imax (8/20) µs | 50 kA |
| Impulse discharge current (10/350) µs, charge | 25 As |
| Impulse discharge current (10/350) µs, specific energy | 625 kJ/Ω |
| Impulse discharge current (10/350) µs, peak value limp | 50 kA |
| Total discharge current ITotal (8/20) µs | 50 kA |
| Total discharge current ITotal (10/350) µs | 50 kA |
| Follow current interrupt rating Ifi | 100 A |
| Voltage protection level Up | ≤ 1.7 kV |
| Residual voltage Ures | ≤ 0.6 kV (at In) |
| ≤ 0.5 kV (at 10 kA) | |
| ≤ 0.5 kV (at 5 kA) | |
| ≤ 0.4 kV (at 3 kA) | |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.7 kV |
| TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
| Response time tA | ≤ 100 ns |
| Ambient conditions | |
| Degree of protection | IP20 (only when all terminal points are used) |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 60664-1 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2801136 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1151 |
| Product key | CL1151 |
| GTIN | 4046356701952 |
| Weight per piece (including packing) | 170 g |
| Weight per piece (excluding packing) | 164.1 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171201 |
| ECLASS-15.0 | 27171201 |
ETIM
| ETIM 9.0 | EC000381 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
CUTFOX 25 VDE - Cable-cutting tool 1212127
-
SZK PZ2 VDE - Screwdriver 1206463
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
F-MS-T1/T2 50 ST - Type 1/2 surge protection plug 2800191
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand