Antenna - TC ANT MOBILE CABINET 10M
1046361

Cellular antenna for mounting on the control cabinet, 10 m antenna cable with SMA circular connector


Product Details




Product type Antenna
Gain typ. 2.2 dBi
Polarization vertical

Frequency band 1800 MHz
900 MHz
850 MHz
1900 MHz
2100 MHz

Connection technology
Connection method SMA (male)

Dimensional drawing
Height 15.9 mm
Diameter 77.4 mm

Material TPE (Seal)
Housing material ABS

Cable length 10.00 m
Connecting cable yes

Ambient conditions
Degree of protection IP69K (Assembled)
Ambient temperature (operation) -40 °C ... 85 °C

Mounting type Control cabinet

Item number 1046361
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNC4Z1
Product Key DNC4Z1
Catalog Page Page 415 (C-6-2019)
GTIN 4055626640631
Weight per Piece (including packing) 294.1 g
Weight per Piece (excluding packing) 294.1 g
Country of origin DE


ECLASS

ECLASS-9.0 19070105
ECLASS-10.0.1 19070105
ECLASS-11.0 19070105

ETIM

ETIM 8.0 EC001698

UNSPSC

UNSPSC 21.0 43223100

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values