AC charging cable - EV-T2G3C-3AC32A-5,0M6,0EHBK11
1308604

CHARX connect, AC charging cable with vehicle charging connector and open cable end, with protective cap, Housing color black-black, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, for installation at charging stations for electromobility (EVSE), Type 2, IEC 62196-2, 32 A / 480 V (AC), C-Line, “PHOENIX CONTACT” logo, cable: 5 m, black, spiraled


Product Details


AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)



Product type AC charging cable
Application for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
for installation at charging stations for electromobility (EVSE)
Type AC charging cable
with vehicle charging connector and open cable end
with protective cap
Housing color black-black
Affixed logo “PHOENIX CONTACT” logo
Charging mode Mode 3, Case C
Charging standard Type 2

Number of phases 3
Type of signal transmission Pulse width modulation
Type of charging current AC 3-phase
Note on the connection method Crimp connection, cannot be disconnected
Coding 220 Ω (between PE and PP)
Maximum capacity 26.6 kW
Power contact
Number 5 (L1, L2, L3, N, PE)
Rated voltage 480 V AC
Rated current 32 A
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A

Dimensional drawing
Width 70 mm (Vehicle charging connector)
Height 137 mm (Vehicle charging connector)
Depth 215.9 mm (Vehicle charging connector)

Housing material Plastic
Material of grip body Soft plastic
Material protective cap Soft plastic
Material mating face Plastic
Material surface of contacts Ag
Design
Color Housing black
Color Connection profile black
Color Handle area black
Color Protective cap black
Customer variations On request

Cable length 5 m
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Conductor type spiraled
Conductor structure 5 x 6.0 mm² + 1 x 0.5 mm²
Cable type Class 5
External cable diameter 17 mm ±0.4 mm
Outer sheath, material TPE-U
External sheath, color black
Block length 0.79 m ±10 %
Coil diameter 80 mm ±10 %
Effective length max. 5.41 m ±5 %
Conductor resistance ≤ 0.0033 Ω/m (based on a power core, at an ambient temperature of 20°C)
Cable structure
Stripping length of the sheath 70 mm ±5 mm

Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Ambient temperature (operation) -40 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2

Item number 1308604
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key XWBAAC
Product Key XWBAAC
GTIN 4063151559366
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-11.0 27144705

ETIM

ETIM 8.0 EC002897

UNSPSC

UNSPSC 21.0 39121500

IECEE CB Scheme

Approval ID: DE1-61066/M1
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
480 V 32 A

VDE Zeichengenehmigung

Approval ID: 40045387
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
480 V 32 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186