Plug-in card block - SKBI 64/C64
2263036

19" plug-in card block, color: green, number of positions: 64, product range: SKBI 64, pitch: 2.54 mm, type of packaging: packed in cardboard


Product Details




Type IEC 60603-2/DIN 41612 - C
Product type 19" plug-in card block
Number of positions 64
Pitch 2.54 mm

Dimensional drawing
Width 118 mm
Height 162 mm
Length 66 mm
Hole diameter 4.2 mm
Pitch 2.54 mm

Color green

Connection in acc. with standard EN-VDE

Type of packaging packed in cardboard

Item number 2263036
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key AAAWAA
Product Key AARHAE
Catalog Page Page 781 (C-1-2013)
GTIN 4017918053888
Weight per Piece (including packing) 342.5 g
Weight per Piece (excluding packing) 284.1 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-10.0.1 27141152
ECLASS-9.0 27141152
ECLASS-11.0 27141152

ETIM

ETIM 8.0 EC002780

UNSPSC

UNSPSC 21.0

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products