Single Pair Ethernet webinar

Gain insights into SPE technology, standards, and industrial applications.
New SPE pin connector pattern against an industrial backdrop

Industrial communication is changing rapidly: Data must be available throughout the system, devices are becoming more compact, and networking is extending further and further into the field level. This is exactly where Single Pair Ethernet (SPE) comes in. This technology enables the transmission of data and power via a single twisted wire pair, laying the foundation for lean, high-performance, and future-proof network infrastructures.

Questions regarding SPE

This webinar answers the following questions:

  • How can data and power be transmitted reliably with less cabling work?
  • What makes SPE the right technology for end-to-end communication from the sensor through to the cloud?
  • What are the benefits of a compact, standardized pin connector pattern for devices and applications?
  • How do standards and interoperability support the secure planning of future networks?

This webinar will provide you with an overview of the technical aspects of Single Pair Ethernet, how to identify suitable applications, and how to plan your SPE implementation.

Technological knowledge
Free webinar

Take advantage of the potential of Single Pair Ethernet to ensure your devices and applications are future-proof. Verena Neuhaus and Tim Kindermann, SPE experts at Phoenix Contact, demonstrate how you can benefit from standardized solutions, reduced complexity, and end-to-end networking.

Watch the webinar
SPE webinar with Verena Neuhaus and Tim Kindermann

What you will take away from the webinar:

  • Find out how SPE extends Ethernet communication down to the field level.
  • See how data and power can be transmitted over just one wire pair.
  • Gain confidence in working with the relevant IEEE and IEC standards.
  • Gain insights into specific applications, product solutions, and future developments.
Tractor with SPE data connectors

Application fields for Single Pair Ethernet

SPE opens up new possibilities for compact device communication, reduced cabling, and consistent data availability. Specific application examples illustrate how the technology is already being used today and the potential it offers for the industrial networking of tomorrow. Gain practical insights into the applications of SPE:

  • Factory automation
  • Process automation
  • Building automation
  • Renewable energy
  • Mobile machinery
New SPE pin connector pattern with IP20, M8, and M12

Standardization creates security

Widespread adoption requires clear standards and cross-manufacturer compatibility. To this end, the webinar examines the relevant IEEE and IEC standards, as well as the standardized SPE pin connector pattern defined in IEC 63171-7 ED2. All IP20, M8, M12, and M12 HYBRID designs have been integrated into IEC 63171-7 ED 2. This ensures a clearer framework for development, planning, and implementation.

Prepare now for the next generation of industrial connection technology. In spring 2027, we started supplying SPE connectors in IP20 and M12 designs with a new, standardized pin connector pattern – interoperable, usable across manufacturers, and future-proof.

Webinar participant in front of a laptop

Who will benefit from this webinar

This webinar is a great resource for anyone who wants to gain a concise overview of Single Pair Ethernet and better understand its benefits for modern automation concepts. It demonstrates how SPE extends Ethernet communication right down to the field level, integrates field devices more directly into open networks, and at the same time reduces the amount of wiring required. It will give you a practical overview of the technology, standards, and potential applications.