Our Bluetooth modules can be used to easily, reliably, and cost-effectively integrate mobile or difficult to access automation devices or I/O modules into your Ethernet automation network.
With “black channel listing” and “low emission mode”, Industrial Bluetooth can also be operated parallel to WLAN networks without any interference. Quick and straightforward startup with configuration via MODE button, web interface or directly from a controller is yet another feature of this solution.
FL BT EPA
-
Wireless module
2692788
Factoryline Wireless Bluetooth Ethernet port adapter; 2.4 GHz frequency band, 1 wireless interface, WLAN black channel list, LEM, country approvals, IP65, connections: M12 connection for 9 V DC ... 30 V DC, M12 for LAN, autocrossing, compatible with PROFINET and PROFIsafe
Free download available.
Downloads
Product details
Compatible products
Your advantages
WLAN coexistence functions AFH, LEM, black channel listing
Protocol-transparent communication on Layer 2
Degree of protection IP65
Integrated special antenna (EPA)
Range* of up to 200 m