VAL-US-SPP-480D/40-P
-
Type 2 surge protection plug
1790789
Surge protection plug for use with VAL-SPP or VAL-US-SPP base elements, UL Recognized type 1 component and IEC type 2, with varistor and thermal disconnect device, plug-in, with local status indicator (green/red).
Product details
General | |
Note | Only for use in IT systems between L-PE if the exposed conductive parts of the equipment of the low-voltage electrical installation are connected to the grounding system of the transformer station (common grounding of the HV transformer station and the exposed conductive part of the LV load system). RE = RA according to VDE 0100-442:2013, Figure 44.A1 and Table 44.A1 |
Product type | Replacement plug |
Product family | VAL-SPP |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | IT |
Type | Male |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | pluggable |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 54.2 mm |
Depth | 61.5 mm |
Horizontal pitch | 1 Div. |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR 20 % GF |
Material group | I |
Housing material | PA 6.6-FR 20 % GF |
Mode of protection | L-N |
L-PE | |
L-PEN | |
Nominal voltage UN | 480 V AC ±10 % (IT) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 550 V AC |
Protective conductor current IPE | ≤ 0.3 mA |
Standby power consumption PC | ≤ 165 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 2.4 kV |
Residual voltage Ures | ≤ 2.4 kV (at In) |
TOV behavior at UT | 700 V AC (5 s / withstand mode) |
920 V AC (120 min / safe failure mode) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 250 A (gG) |
Ambient conditions | |
Degree of protection | IP20C (Installed) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 50 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV | 550 V AC |
Short-circuit current rating (SCCR) | 200 kA |
Voltage protection rating VPR | 2000 V |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 1x 40 kA (IEEE C62.73) |
Mode of protection | Ld-Ld |
Nominal voltage | 480 V AC |
Power distribution system | Delta |
Nominal frequency | 50/60 Hz |
SPD Type | 1CA |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 + A11:2018 |
Mounting type | on base element |
Item number | 1790789 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CL138Z |
GTIN | 4067923409392 |
Weight per piece (including packing) | 64.4 g |
Weight per piece (excluding packing) | 61.2 g |
ECLASS
ECLASS-13.0 | 27171292 |
ECLASS-15.0 | 27171292 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Benzene-1,2,4-tricarboxylic acid 1,2 anhydride (CAS: 552-30-7) |
Compatible products
Your advantages
Universal surge protection plug with UL Recognized type 1 and IEC type 2
Clear status indication with local optical green/red display
Safe installation with mechanical coding
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo