ST - A -TF-SET INSTA-PRO - Tool bag, equipped
1103843

Tool wrap, equipped with: voltage detector 12 ... 1000 V AC/1000 V DC, cable cutter, power side cutter, needle-nose pliers, water pump pliers, trapezoidal crimping tool 0.14 ...10 mm2, stripping tool with cutter 0.02 ... 10 mm2, stripping tool with pivoting blade Ø 4.5 ... 40 mm, stripping tool with round longitudinal cutter Ø 8 ... 13 mm, hexagon wrench set, VDE screwdriver – slim design, slotted: 0.4x2.0 / 0.6x3.5 / 0.8x4.0 cross: PZ1 / PZ2, folding meter

Product details









Compatible products


Your advantages

Universal tool sets, with cutting, stripping, crimping, and testing tools from the TOOL fox tool range
Rugged and heavy-duty tool bags