ETD-BL-1T-ON-300MIN-PT
-
Timer relay
2901479
Timer relay with switch-on delay (voltage-controlled) and an adjustable time range (3 min - 300 min), with push-in connection
Product details
Product type | Timer relay |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Service life electrical | approx. 2x 105 cycles at ohmic load, 1000 VA |
Rated insulation voltage | 300 V AC |
Rated surge voltage | 6 kV |
Input voltage range | 24 V DC (19.2 V DC ...30 V DC) |
Nominal current typ. | 15 mA (Relay ON) |
7 mA (Relay OFF) | |
Function | ON: With switch-on delay |
Response delay function | no |
Setting range time | 3 min ... 300 min |
Setting accuracy | ≤ 2.5 % (of scale end value) |
Repeat accuracy | ≤ 0.5 % (From the measuring range final value) |
Control | |
Control pulse length | min. 50 ms |
Switching | |
Contact switching type | 1 floating changeover contact |
Output fuse | 6.3 A (fast-blow) |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 14 |
Status display | Green LED (POWER) |
Yellow LED (relay active) |
Width | 6.2 mm |
Height | 80 mm |
Depth | 86 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA, self-extinguishing |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Permissible humidity (operation) | 15 % ... 85 % |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
ATEX | |
Identification | II 3 G Ex nAC II T4 X |
UL, USA/Canada | |
Identification | UL/C-UL Listed UL 508 |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Standards/regulations | EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2901479 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 31BCK |
Product key | DK66ZZ |
GTIN | 4046356599641 |
Weight per piece (including packing) | 66 g |
Weight per piece (excluding packing) | 50.9 g |
Customs tariff number | 85364900 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122329 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo