TTC-6-3-HF-F-12DC-PT/50
-
Surge protection device
1109757
Surge protection for three signal wires with common reference potential. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).
Product details
Product type | Surge protection for information technology |
Product family | TERMITRAB complete |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, one-piece |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 12 V DC |
Connection method | Push-in connection |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm +0.1 mm |
Height | 105.8 mm |
Depth | 69.5 mm (incl. DIN rail 7.5 mm) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous voltage UC | 15 V DC |
Rated current | 600 mA (40 °C) |
Operating effective current IC at UC | ≤ 100 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Nominal discharge current In (8/20) µs (line-signal ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 0.5 kA |
Pulse discharge current Iimp (10/350) µs (line-signal ground) | 0.5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Voltage protection level Up (line-line) | ≤ 45 V (C1 - 1 kV / 500 A) |
≤ 85 V (C2 - 10 kV / 5 kA) | |
≤ 30 V (C3 - 100 A) | |
Voltage protection level Up (line-earth) | ≤ 800 V (C1 - 1 kV / 500 A) |
≤ 800 V (C2 - 10 kV / 5 kA) | |
≤ 800 V (C3 - 100 A) | |
Voltage protection level Up (line-signal ground) | ≤ 50 V (C1 - 1 kV / 500 A) |
≤ 85 V (C2 - 10 kV / 5 kA) | |
≤ 30 V (C3 - 100 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 1 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 12 MHz / 150 Ω) |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 20 MHz / 150 Ω) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 60 MHz |
Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 60 MHz |
Capacity (Core-Core) | typ. 32 pF |
Capacity (Core-Earth) | typ. 32 pF |
Capacity (line-signal ground) | typ. 32 pF |
Resistance per path | 1.65 Ω ±20 % |
Surge protection fault message | none |
Max. required back-up fuse | 630 mA (FF) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Impulse durability (line-signal ground) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Pulse reset time (line-line) | ≤ 30 ms |
Pulse reset time (line-earth) | ≤ 30 ms |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
EN 61643-21 | |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | DIN rail: TH 35 - 7.5 mm |
Item number | 1109757 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | 31BCL |
Product key | CL2262 |
GTIN | 4063151020682 |
Weight per piece (including packing) | 34.9 g |
Weight per piece (excluding packing) | 34 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
Compatible products
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo