TT-STTB-PE-48
-
Surge protection device
2858195
Spring-cage terminal block with PE foot and suppressor diode as fine surge protection, nominal voltage: 48 V DC, for mounting on NS 35/7.5
Product details
Product type | Surge protection for MCR technology |
IEC test classification | C3 |
VDE requirement class | C3 |
Type | Double-level terminal block with PE foot |
Surge protection fault message | none |
Nominal voltage UN | 48 V DC |
Connection method | Spring-cage connection |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 4 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 6 mm² |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 83.5 mm |
Depth | 47.5 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Earth Ground |
Maximum continuous voltage UC | 70 V DC |
49 V AC | |
Maximum continuous voltage UC (line-earth) | 70 V DC |
49 V AC | |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs (line-ground) | 69 A |
Total surge current (8/20) µs | 69 A |
Max. discharge current Imax (8/20) µs maximum (line-line) | 69 A |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 69 A |
Nominal pulse current Ian (10/1000) µs (line-line) | 13 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 13 A |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 100 V |
Residual voltage at In (conductor-conductor) | ≤ 145 V |
Residual voltage at In (conductor-ground) | ≤ 145 V |
Residual voltage with Ian (10/1000) µs (line-line) | ≤ 115 V |
Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 115 V |
Voltage protection level Up (line-line) | 100 V (C3 - 10 A) |
Response time tA (line-earth) | ≤ 1 ns |
Input attenuation aE, asym. | typ. 0.1 dB (≤ 600 kHz / 150 Ω) |
Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 3.5 MHz |
Capacity (Core-Earth) | 0.7 nF (with 1 MHz) |
Surge protection fault message | none |
Impulse durability (line-line) | C3 - 10 A |
Impulse durability (line-earth) | C3 - 10 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | C3 |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / VDE 0110-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | DIN rail: 35 mm |
Item number | 2858195 |
Packing unit | 25 pc |
Minimum order quantity | 1 pc |
Product key | CL2226 |
GTIN | 4017918877903 |
Weight per piece (including packing) | 22.21 g |
Weight per piece (excluding packing) | 22.21 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ATP-STTB 4 - Partition plate 3030747
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
TT-D-STTB BK - End cover 2858496
-
ATP-STTB 4 - Partition plate 3030747
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo