EO-AB/UT/F - Socket
0804161
Electrical number: 1200592

Socket, with fuse 5 x 20 mm, 6.3 A, Pin connector pattern type AB 15A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Product details









Compatible products