Due to their ladder-style format, the preassembled shrink sleeves in the WMS... product family provide a good overview and facilitate quick use. After the printing and applying process, you have the option of shrinking the marked shrink sleeves by applying heat manually and thus fixing them on the cable/wire.
WMS 2,4 (15X4)R YE
-
Shrink sleeve
0800412
Electrical number:
1899045
Electrical number:
1899045
Shrink sleeve, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, cable diameter range: 0.8 ... 2.4 mm, perforated, mounting type: slide-on, Number of individual labels: 1000, text field height: 4 mm, text field width: 15 mm
Product details
cULus Recognized
Approval ID: E310982_Vol2_Sec1Compatible products
Your advantages
Permanent and captive identification of single-core wires, wires, cables, pneumatic hoses, and other cylindrical objects
Ladder style design: For a good overview and to facilitate quick use, the sleeves are preassembled in cut lengths: 15 mm, 30 mm, or 60 mm
As an option, the sleeves can be shrunk by applying heat manually to fix the sleeve in position
High diameter coverage with a shrink ratio of 3:1
Widely used and proven worldwide in control cabinet and machine building, the oil and gas industry, and the railway industry