SACB-8/16-C OD
-
Distributor box
1457380
Distributor box, application: External areas, connection method: M12 socket Metal, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: Pluggable screw connection 180°, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Application | External areas |
| Number of positions | 5 |
| Number of slots | 8 |
| Coding | A |
| Max. operating voltage Umax | 135 V |
| Nominal voltage UN | 120 V AC |
| 120 V DC | |
| Rated current, total | 10 A |
| 2x 8 A (For electrical isolation) | |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Conductor cross-section Flexible signal line | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section Flexible power supply | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG Flexible signal line | 26 ... 16 |
| Connection cross section AWG Flexible power supply | 26 ... 16 |
| Stripping length Signal line | 7 mm |
| Tightening torque, cover screw | 0.35 Nm |
| Tightening torque slot sensor/actuator cable | 0.4 Nm |
| Tightening torque, union nut | 2.5 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
| 1 / 2 (B) = 1 / 2 | |
| 2 / 4 (A) = 2 / 4 | |
| 2 / 2 (B) = 2 / 2 | |
| 3 / 4 (A) = 3 / 4 | |
| 3 / 2 (B) = 3 / 2 | |
| 4 / 4 (A) = 4 / 4 | |
| 4 / 2 (B) = 4 / 2 | |
| 5 / 4 (A) = 5 / 4 | |
| 5 / 2 (B) = 5 / 2 | |
| 6 / 4 (A) = 6 / 4 | |
| 6 / 2 (B) = 6 / 2 | |
| 7 / 4 (A) = 7 / 4 | |
| 7 / 2 (B) = 7 / 2 | |
| 8 / 4 (A) = 8 / 4 | |
| 8 / 2 (B) = 8 / 2 | |
| 1-8 / 1 (+ 120 V) = UN | |
| 1-8 / 3 (0 V) = 0 V | |
| 1-8 / 5 (PE) = PE | |
| Status display present | no |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 45 mm |
| Length | 153 mm |
| Material Threaded sleeve | Die-cast zinc |
| Material Housing | PBT |
| Material Molding compound | PUR |
| Seal material O-ring | FPM |
| Contact material | Cu alloy |
| Contact surface material | gold-plated |
| Contact carrier material | PA |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA 6.6 V0 |
| Material of contact surface, master cable side | gold-plated |
| External cable diameter | 7 mm ... 12 mm |
| Connection method | Pluggable screw connection |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1457380 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 31BAF |
| Product key | AF3EBD |
| GTIN | 4046356620857 |
| Weight per piece (including packing) | 373.9 g |
| Weight per piece (excluding packing) | 370.3 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
ETIM
| ETIM 10.0 | EC003558 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 204d9112-439b-4a22-862d-fa26b07d3485 |
Compatible products
-
PROT-M12 FB - Screw plug 1555538
-
SACB-16X0,5/ 3X1,0-50,0 PUR - Master cable ring 1503373
-
SACB-16X0,5/ 3X1,0-200,0 PUR - Master cable ring 1559893
-
SACB-16X0,5/ 3X1,0-50,0 VPUR - Master cable ring 1430938
-
SACB-16X0,5/ 3X1,0-50,0 80MC - Master cable ring 1402304
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
TSD 04 SAC - Torque screwdriver 1208429
-
SAC BIT M12-W14 - Tool 1212513
-
SZK PZ1 VDE - Screwdriver 1206450
-
TSD 25 SAC - Torque screwdriver 1212315
-
SAC BIT HOOD-W 24 - Tool 1212486
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
SF-BIT-PZ 1-50 - Screw insert 1212591
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Save space: distributor box with double occupancy for two sensors in one slot
Flexible: distributor box with connector hood for on-site assembly
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo