The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Product type
Contact insert
Number of positions
8
Seal present
yes
Coding
A
Thread type
M8
Insulation characteristics
Overvoltage category
III
Contact resistance
≤ 3 mΩ
Insulation resistance
≤ 100 MΩ
Nominal voltage UN
30 V
Nominal current IN
1.5 A
Connection method
SMD reflow
Flammability rating according to UL 94
V0
Seal material
FKM
Contact material
CuZn
Contact surface material
Au
Contact carrier material
PA
Connection 1
Head design
Socket
Head cable outlet
straight
Head thread type
M8
Coding
A
Mechanical data
Insertion/withdrawal cycles
> 100
Ambient conditions
Degree of protection (when plugged in)
IP67 (correctly plugged in and locked)
Degree of protection (not plugged in)
IP65 (not plugged in, by means of additional O-ring seal with device)
Ambient temperature (operation) (male connector/female connector)
-25 °C ... 105 °C (Plug / socket)
-40 °C ... 105 °C (without mechanical actuation)
Standard designation
M8 circular connector
Standards/specifications
according to IEC 61076-2-104
Item number
1418664
Packing unit
5 pc
Minimum order quantity
5 pc
Sales key
31BAB
Product key
ABQXAA
GTIN
4055626163086
Weight per piece (including packing)
6.27 g
Weight per piece (excluding packing)
2.221 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440223
ECLASS-15.0
27440223
ETIM
ETIM 9.0
EC003557
UNSPSC
UNSPSC 21.0
39121400
cULus Recognized
Approval ID: E221474-20160506
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
30 V
1.5 A
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.