PLC-SC-ELR W1/ 2-24DCA
-
Reversing load relay
2980597
Product details
Product type | Solid-state contactor |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Number of phases | 1 |
Mains type | 1-phase |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV |
Supply | |
Input name | Device supply |
Typical response time | 200 µs |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Status display | LED (yellow) |
Output data | |
Nominal output voltage | 24 V DC |
Nominal output voltage range | 10 V DC ... 30 V DC |
Quiescent current | 10 mA |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Surge voltage protection | > 33 V DC |
Operating voltage display | Green LED |
Motor switching output | |
Note | Short-circuit and overload protection |
Continuous load current | 2 A (see derating curve) |
Short-circuit current | 15 A (during braking) |
Protective circuit | Surge protection |
RC element | |
Surge voltage protection | > 33 V DC |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
Conductor cross-section AWG | 26 ... 14 |
Tightening torque | 0.6 Nm ... 0.8 Nm |
Width | 6.2 mm |
Height | 80 mm |
Depth | 86 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178/VDE 0110 |
Assembly note | in rows with zero spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2980597 |
Packing unit | 10 pc |
Minimum order quantity | 200 pc |
Product key | DK7621 |
GTIN | 4046356051354 |
Weight per piece (including packing) | 444.44 g |
Weight per piece (excluding packing) | 444.44 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo