QTTCB 1,5-PE - Protective conductor double-level terminal block
3205132
Electrical number: 1266220

Protective conductor double-level terminal block, number of connections: 4, connection method: Quick connection, 1st and 2nd level, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Fast conductor connection thanks to the elimination of conductor pretreatment
Large-area, gas-tight contact thanks to the automated cutting of the wire insulation
Meet the requirements of DIN EN 60947-7-2 or IEC 60947-7-2 for protective conductor connections
High level of safety thanks to the low-resistance connection to the ground potential via the top-hat rail
Direct contacting with the DIN rail enables fast, error-free grounding without additional wiring effort.
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Secure wiring thanks to lockable swivel lever