24 V DC (up to 30 V DC can be set via potentiometer in the terminal connection space behind terminal X3a (supply state: 27 V DC))
Connection method
COMBICON
Width
252 mm
Height
804 mm
Length
177 mm
Ambient conditions
Degree of protection
IP54 acc. to IEC 60529, NEMA 250 Enclosure Type 12
Ambient temperature (operation)
0 °C ... 55 °C (non-condensing - see derating curve)
Ambient temperature (storage/transport)
-40 °C ... 70 °C
Item number
2731429
Packing unit
1 pc
Minimum order quantity
1 pc
Product key
DRFABZ
GTIN
4017918397135
Weight per piece (including packing)
21.941 kg
Weight per piece (excluding packing)
21.941 kg
Country of origin
DE
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.