SAC-5P- 2,0-280/M12FSL FE
-
Power cable
1294814
Power cable, PUR halogen-free, gray RAL 7001, free cable end, on Socket straight M12, coding: L, for direct current up to 16 A/63 V
Product details
Product type | Power cable |
Application | Energy supply |
Coding | L |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Nominal voltage UN | 63 V DC |
Nominal current IN | 16 A |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Coding type | L (Power) |
PUR halogen-free gray [280] | |
Dimensional drawing |
|
Cable weight | 159 kg/km |
UL AWM Style | 80°C/300 V |
Number of positions | 5 |
Shielded | no |
Cable type | PUR halogen-free gray [280] |
Conductor structure, voltage supply | 80x 0.20 mm |
AWG power supply | 14 |
Conductor cross section | 5x 2.5 mm² |
Wire diameter incl. insulation | 2.65 mm ±0.1 mm |
External cable diameter | 8.60 mm ±0.25 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, pink |
Thickness, insulation | ≥ 0.14 mm |
Thickness, outer sheath | approx. 0.70 mm |
Max. conductor resistance | ≤ 8 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 4 mm |
Smallest bending radius, movable installation | 86 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: 500000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | According to UL 758/1581 (Cable Flame) |
in accordance with UL 758/1581 FT2 | |
According to DIN EN 60332-2-2 (20 s) | |
Resistance to oil | according to DIN EN 60811-404, 168 h at 100 °C |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Low adhesion | |
abrasion-resistant | |
Resistant to salt water | |
Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 |
Item number | 1294814 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | 31BAFS |
Product key | AF1CDP |
GTIN | 4063151531416 |
Weight per piece (including packing) | 388.3 g |
Weight per piece (excluding packing) | 388 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060327 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PROT M12 MS PWR - Screw plug 1092802
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-EC TPE HF 13,0 BK - Transition sleeve from hose to cable 3240975
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D16 - Tool 1200305
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX-D 16 - Stripping tool 1212173
-
WIREFOX-D 40 - Stripping tool 1212161
-
WIREFOX 10 - Stripping tool 1212150
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo