Innholdet du ser, er skreddersydd for Norge. Se innhold for USA | Velg annet land

UPBV 4/ 1 BU - Plug
3045266

Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, color: blue

Product details









Compatible products



Your advantages

Can be bridged with FBS ... standard bridges
Connector with lateral conductor connection direction
The connected conductors can be led directly into the cable duct to save space