PP-H 4/ 2 - Plug
3212016
Electrical number: 1223689

Plug, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 2, connection method: Push-in connection, Rated cross section: 4 mm2, 1st level connection left, cross section: 0.2 mm2 - 6 mm2, color: gray

Product details









Your advantages

Large-surface labeling option
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves
Tested for railway applications