SF-5EE1N8AS000 - Front panel feed-through
1605492

Front panel feed-through, application: Power, straight, M23, M23, number of positions: 5+PE, contact connection type: Socket, Axial O-ring, shielded: yes, cable diameter range: 0 mm ... 0 mm, number of positions: 6, connection method: Crimp connection, series: SF, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details









Compatible products