UL Recognized
Approval ID: E118976-20130619Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
150 V | 5 A | 26 - 18 |
cULus Recognized
Approval ID: E60425-20030527Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
150 V | 5 A | 26 - 20 |
VDE approval of drawings
Approval ID: 40048725Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
160 V | 6 A | 0.14 - 0.5 |